Cable Management and Server Racks
Our vast selection of cabinets, thermal management, racks, enclosures for data centers, telecommunications equipment rooms, and enterprise cabling applications help optimize space, reduce energy consumption, and enhance network reliability.
The FlexCore Optical Distribution Frame (ODF) is a versatile front-access cabling system providing necessary protection for critical connections. Managing up to 3,168 fibers per frame, the ODF makes it easy to create multiple configurations using just three modular building blocks comprised of a 600mm frame and 150mm and 300mm vertical cable managers. This flexibility allows for design customization and scalability while optimizing both product availability and system density.
Product Category
Reduce the required space to route, manage, and protect high-cable capacities by choosing from our comprehensive offering of vertical and horizontal cable management and rack solutions.
Open frame racks help ensure network availability and peak performance in your telecommunication rooms and data centers.
Our vast assortment of cabinets and accessories will help improve your data center energy efficiency while increasing kW-per-cabinet density.
Our reliable enclosures and accessories allow you to rapidly deploy an Ethernet/IP network on the plant floor while reducing installation time and life-cycle costs.
Prevent energy costs from rising and better govern and reduce your data center's energy consumption with thermal management and containment products.