The 12-24 tapped equipment rails are designed for 45 RU Net-Verse™ D-Type Cabinets. They are black and sold in pairs.
Product Type | Equipment Rail |
Overall Width (In.) | 2.6 |
Overall Width (mm) | 66 |
Sub Brand | Net-Verse™ |
Overall Height (In.) | 81.32 |
Overall Height (mm) | 2.066 |
Number of Rack Units | 45 |
Color | Black |
Standards Met | RoHS Compliant |
Compatible Cabinet System | Network/Server Cabinet |
Compatible Cabinet Type | D-Type |
UPC | 61305635442 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 58.9342 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Net-Verse™ Cabinets. | English | |
Specification Sheets | Gabinetes Net-Verse Hoja de Especificación RKSP183--SA-SPA | Spanish (Español) | |
Part Drawings | Net-Verse Rail New Revised Customer Drawing | English | |
Installation Documents | Net-Verse D-Type Tapped E-Rail | English |