The Net-Verse™ bottom cover panel is designed for use with Net-Verse cabinets that are 600mm W x 1000mm D. It is black.
Product Type | Bottom Cover Plate |
Overall Length (In.) | 11.42 |
Overall Length (mm) | 290 |
Overall Width (In.) | 27.68 |
Overall Width (mm) | 703 |
Sub Brand | Net-Verse™ |
Overall Height (In.) | 0.75 |
Overall Height (mm) | 19 |
Number of Rack Units | 42 |
Color | Black |
Standards Met | RoHS Compliant |
Compatible Cabinet System | Network/Server Cabinet |
Compatible Cabinet Type | D-Type |
UPC | 61305625524 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 1.1068 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Net-Verse™ Cabinets: RKCB43--SA-ENG | English | |
Specification Sheets | Net-Verse™ Cabinets. | English | |
Specification Sheets | Gabinetes Net-Verse Hoja de Especificación RKSP183--SA-SPA | Spanish (Español) | |
Part Drawings | D-Type Bottom Cover Plate D**BPC* | English | |
Part Drawings | D61BCP - DWG | English | |
Part Drawings | D61BCP - DXF | English | |
Installation Documents | Net-Verse D-Type Bottom Cover Plate | English | |
Brochures | Sistemas de Gabinetes Net-Access™ y Net-Verse™: RKCB40--SA-SPA | Spanish (Español) |