The vertical blanking panel is designed for use with the 600mm wide Net-Verse™ cabinet. It can be used with 42 RU, 45 RU or 48 RU cabinets and is black.
Product Type | Vertical Blanking Panel |
Overall Width (In.) | 2.6 |
Overall Width (mm) | 66 |
Sub Brand | Net-Verse™ |
Overall Height (In.) | 82.7 |
Overall Height (mm) | 2.101 |
Number of Rack Units | 48 |
Color | Black |
Standards Met | RoHS Compliant |
Accessory Type | Blanking Panel |
Compatible Cabinet System | Network/Server Cabinet |
Compatible Cabinet Type | D-Type |
UPC | 61305625522 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.5876 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Net-Verse™ Cabinets: RKCB43--SA-ENG | English | |
Specification Sheets | Net-Verse™ Cabinets. | English | |
Specification Sheets | Gabinetes Net-Verse Hoja de Especificación RKSP183--SA-SPA | Spanish (Español) | |
Part Drawings | Net-Verse 600mm Vertical Blanking Panel New Customer Drawing | English | |
Part Drawings | D6VBP - DWG | English | |
Part Drawings | D6VBP - DXF | English | |
Installation Documents | Net-Verse D-Type 600 Wide Cabinet Vertical Blanking Panel | English | |
Brochures | Sistemas de Gabinetes Net-Access™ y Net-Verse™: RKCB40--SA-SPA | Spanish (Español) |