Product Type | Side Panel |
Overall Width (In.) | 36.91 |
Overall Width (mm) | 937.5 |
Sub Brand | Net-Verse™ |
Overall Height (In.) | 78.4 |
Overall Height (mm) | 1997.8 |
Number of Rack Units | 48 |
Color | White |
Standards Met | RoHS Compliant |
Compatible Cabinet System | Network/Server Cabinet |
Compatible Cabinet Type | D-Type |
UPC | 61305657357 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 4.9637 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Net-Verse™ Cabinets. | English | |
Specification Sheets | Gabinetes Net-Verse Hoja de Especificación RKSP183--SA-SPA | Spanish (Español) | |
Part Drawings | D81SP - DWG | English | |
Part Drawings | D81SP - DXF | English | |
Part Drawings | D-Type Side Panels | English | |
Installation Documents | D-Type Side Panels | English |