Split rear doors for 45RU x 800mm wide Net-Verse cabinet, Black
Product Type | Split Rear Door |
Overall Width (In.) | 31.2 |
Overall Width (mm) | 791.1 |
Sub Brand | Net-Verse™ |
Overall Height (In.) | 83.42 |
Overall Height (mm) | 2119 |
Number of Rack Units | 45 |
Color | Black |
Standards Met | RoHS Compliant |
Compatible Cabinet Type | D-Type |
UPC | 61305617377 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 47.5033 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Net-Verse™ Cabinets: RKCB43--SA-ENG | English | |
Specification Sheets | Net-Verse™ Cabinets. | English | |
Specification Sheets | Gabinetes Net-Verse Hoja de Especificación RKSP183--SA-SPA | Spanish (Español) | |
Part Drawings | D-Type Split Rear Door D**RD*: 15V526ZL-DC | English | |
Installation Documents | Net-Verse D-Type Cabinet Front Door | English | |
Brochures | Sistemas de Gabinetes Net-Access™ y Net-Verse™: RKCB40--SA-SPA | Spanish (Español) |