N1000EXT

7018 Switch Kits

Extension kit to expand 800mm wide x 1200mm deep Net-Access™ N-Type Cabinet to 1000mm. Color: Black

Specifications

Color

Black

Depth (In.)

62.00

Depth (mm)

2.4

Height (In.)

1196.00

Height (mm)

47.1

Height In (mm)

47.1

Width (In.)

998.00

Width (mm)

39.3

Width In (mm)

39.3

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498392014

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

4.5370

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

1000mm Cabinet Extension for 7018 Cabinet - N1000EXT

US English

Part Drawings

1000mm Cabinet Extension for 7018 Cabinet - N1000EXT

US English

Part Drawings

1000mm Cabinet Extension for 7018 Cabinet - N1000EXT

US English

Installation Documents

N Type Cabinet 1000mm Wide Extenson and Accessories: CM624A

US English

Brochures

Energy Efficient Data Center Cabinet and Containment Systems: RKCB37--SA-ENG

US English

Related Products