N-Type Front and Rear 12-24 Tapped Equipment Rail Kit for 42 RU Cabinet
Product Type | Equipment Rail |
Overall Width (In.) | 2.68 |
Overall Width (mm) | 68.3 |
Sub Brand | Net-Access™ |
Overall Height (In.) | 73.99 |
Overall Height (mm) | 1879.3 |
Number of Rack Units | 42 |
Color | Black |
Standards Met | RoHS Compliant |
Compatible Cabinet System | Network Cabinet |
Compatible Cabinet Type | N-Type |
UPC | 07498383748 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.4429 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | N-Type Switch Cabinet Rails Kits | English | |
Installation Documents | N-Type Switch Cabinet Rails Kits | English |