The split side panel is designed for use with Net-Access™ N-Type Cabinets. It measures 45 RU x 1070mm and is black.
Product Type | Side Panel |
Overall Width (In.) | 40.61 |
Overall Width (mm) | 1031.6 |
Sub Brand | Net-Access™ |
Overall Height (In.) | 82.69 |
Overall Height (mm) | 2100.4 |
Number of Rack Units | 45 |
Color | Black |
Standards Met | RoHS Compliant |
Compatible Cabinet System | Network Cabinet |
Compatible Cabinet Type | N-Type |
UPC | 07498367145 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 8.3611 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Net-Access™ N-Type CabinetsSpecification Sheet RKSP173--WW-ENG | English | |
Part Drawings | Net-Access N-Type Side Panel - N51SPS | English | |
Part Drawings | Net-Access N-Type Side Panel - N51SPS | English | |
Part Drawings | Net-Access N-Type Side Panel - N51SPS | English | |
Installation Documents | N Type Cabinet Side Panels: CM614A | English | |
Brochures | Net-Access™ Data Center Cabinet and Net-Containment Systems | English |