N51SPSW

Standard Side Panel

Split side panel for 45 RU 1070mm depth cabinet. Color: White

Specifications

Color

White

Application

N-Type Cabinet

Depth (In.)

42.00

Depth (mm)

1070.0

Height (mm)

2100.4

Height In (mm)

2100.4

No. of Rack Spaces

45

Width (mm)

1031.6

Width In (mm)

1031.6

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498348881

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

7.8634

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Net-Access N-Type Side Panel - N51SPS

US English

Part Drawings

Net-Access N-Type Side Panel - N51SPS

US English

Part Drawings

Net-Access N-Type Side Panel - N51SPS

US English

Installation Documents

N Type Cabinet Side Panels: CM614A

US English

Brochures

Energy Efficient Data Center Cabinet and Containment Systems: RKCB37--SA-ENG

US English

Related Products