N5SD1000W

Split Doors

Split doors for 45 RU 1000mm wide Net-Access™ N-Type Cabinet for Nexus 7018 switch. Color: White

Specifications

Color

White

Application

N-Type Cabinet

Depth (In.)

0.79

Depth (mm)

20.0

Height (In.)

81.86

Height (mm)

2079.2

Height In (mm)

2079.2

No. of Rack Spaces

45

Width (In.)

38.94

Width (mm)

989.0

Width In (mm)

989.0

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498335864

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

8.8472

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Installation Documents

N Type Cabinet 1000mm Wide Extenson and Accessories: CM624A

US English

Brochures

Energy Efficient Data Center Cabinet and Containment Systems: RKCB37--SA-ENG

US English

Part Drawings

1000mm Split Door

US English

Part Drawings

1000mm Split Door

US English

Part Drawings

1000mm Split Door

US English

Related Products