Product Type | Dual-Hinged Cabinet Door |
Overall Width (In.) | 31.1 |
Overall Width (mm) | 790 |
Sub Brand | Net-Access™ |
Overall Height (In.) | 76.01 |
Overall Height (mm) | 1951 |
Number of Rack Units | 42 |
Color | White |
Standards Met | RoHS Compliant |
Compatible Cabinet System | Network Cabinet |
Compatible Cabinet Type | N-Type |
UPC | 07498348901 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 7.8634 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | N Style 800mm Dual Hinge Door: 13V377Z-DC-02A | English | |
Installation Documents | Net-Access N Type Switch Cabinet Dual Hinge Doors - CM619B | English | |
Brochures | Net-Access™ Data Center Cabinet and Net-Containment Systems | English |