Product Type | Single-Hinged Cabinet Door |
Overall Width (In.) | 31.1 |
Overall Width (mm) | 790 |
Sub Brand | Net-Access™ |
Overall Height (In.) | 82.06 |
Overall Height (mm) | 2084.4 |
Number of Rack Units | 45 |
Color | Black |
Standards Met | RoHS Compliant |
Compatible Cabinet System | Network Cabinet |
Compatible Cabinet Type | N-Type |
UPC | 07498348890 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 13.9028 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | N Style Single Hinge Perforated Door: N85SHDB | English | |
Part Drawings | N Style Single Hinge Perforated Door: N85SHDB | English | |
Part Drawings | N Type 800mm W Perforated Single Hinge Cabinet Doors | English | |
Installation Documents | Net-Access N-Type Switch Cabinets Single Hinge Doors: V00029BL | English | |
Brochures | Net-Access™ Data Center Cabinet and Net-Containment Systems | English |