Center slack spool for between cabinets, adjustable 210mm (8.3) to 267mm (10.5). Color: Black

Specifications

Product Type PDU Brackets and Cable Management
Compatible Cabinet Width (In.) NA
Compatible Cabinet Width (mm) NA
Compatible Cabinet Depth (In.) NA
Compatible Cabinet Depth (mm) NA
Overall Length (In.) NA
Overall Length (mm) NA
Overall Width (In.) 8.2
Overall Width (mm) 209
Overall Height (In.) 5.9
Overall Height (mm) 151
Number of Rack Units NA
Overall Depth (In.) 8
Overall Depth (mm) 205
Sub Brand Net-Access
Color Black
Length (In.) 7.00
Length (mm) 178.0
Width In (mm) 209.0

Packaging Detail

UPC 07498396606
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.1456
Std. Ctn. Qty. 0
Std. Ctn. Volume (cf) 0.0000

Resources

Part Drawings Network Adjustable Center Slack Spool - NACSS English
Installation Documents Net-Access N-Type Switch Cabinet Slack Spool Kits: CM665 English
Brochures Net-Access Data Center Cabinet English