Product Type | Heavy Duty Mounting Bracket |
Overall Width (In.) | 16 |
Overall Width (mm) | 406 |
Sub Brand | Net-Access™ |
Overall Height (In.) | 2.6 |
Overall Height (mm) | 65 |
Color | Black |
Standards Met | RoHS Compliant |
Compatible Cabinet System | Network Cabinet |
Compatible Cabinet Type | N-Type |
UPC | 61305636575 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 1.0864 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | NAKOSHPD N-Type Cabinet Anchor Kit | English | |
Installation Documents | Cabinet Anchor Kit Installation Instructions | English | |
Certifications | Application For OSHPD Preapproval Of Manufacturer’s Certification (OPM) | English |