The N-Type Cabinet Caster Kit includes two fixed casters for the front of the cabinet and two swivel casters for the rear of the cabinet. These cabinet casters add 24mm to the height of the cabinet. The caster kit also includes four mounting plates and 24 screws for installation. It is black.
Product Type | Cabinet Caster Kit |
Overall Width (In.) | 4.04 |
Overall Width (mm) | 102.5 |
Sub Brand | Net-Access™ |
Overall Height (In.) | 5.45 |
Overall Height (mm) | 138.3 |
Color | Black |
Standards Met | RoHS Compliant |
Compatible Cabinet System | Network Cabinet |
Compatible Cabinet Type | N-Type |
UPC | 07498367151 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.3150 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Net-Access N-Type Cabinets | English | |
Part Drawings | N-Type Cabinet Caster Kit - NCSTR4 (dxf) | English | |
Part Drawings | N-Type Cabinet Caster Kit - NCSTR4 (dwg) | English | |
Part Drawings | N-Type Cabinet Caster Kit - NCSTR4 Part Drawing 12V305KY-DC | English | |
Installation Documents | Net-Access N-Type Network Cabinets: CM607A | English | |
Brochures | Net-Access™ Data Center Cabinet and Net-Containment Systems | English |