End of row slack spool. Color: Black

Specifications

Product Type PDU Brackets and Cable Management
Compatible Cabinet Width (In.) NA
Compatible Cabinet Width (mm) NA
Compatible Cabinet Depth (In.) NA
Compatible Cabinet Depth (mm) NA
Overall Length (In.) NA
Overall Length (mm) NA
Overall Width (In.) 3.2
Overall Width (mm) 82
Overall Height (In.) 5.4
Overall Height (mm) 136
Number of Rack Units NA
Overall Depth (In.) 8
Overall Depth (mm) 178
Sub Brand Net-Access
Color Black
Application N-Type Cabinet
Width In (mm) 82.0

Packaging Detail

UPC 07498396607
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.1456
Std. Ctn. Qty. 0
Std. Ctn. Volume (cf) 0.0000

Resources

Installation Documents Net-Access N-Type Switch Cabinet Slack Spool Kits: CM665 English
Brochures Net-Access Data Center Cabinet English
Part Drawings Network End Of Row Slack Spool (NERSS) English