obsolete

NRD10

Vertical Cable Manager Accessory

High capacity dual hinge metal door. Dimensions: 82.8H x 10.7W x 1.6D (2104mm x 272mm x 40mm).

Specifications

Accessory Type

Dual hinged door

No. of Rack Spaces

45

Compatibility

NetRunner High Capacity

Material

Aluminum

Color

Black

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498319376

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.3885

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

10" NetRunner High Capacity Vertical Cable Management Door

US English

Specification Sheets

NetRunner™ High Capacity Vertical Cable Managers

US English

Installation Documents

NETRUNNER™ High Capacity Vertical Managers CM392C

US English

Part Drawings

10" NetRunner High Capacity Vertical Cable Management Door

US English

Part Drawings

10" NetRunner High Capacity Vertical Cable Management Door

US English

Brochures

Space Saving Cable Management Rack Systems

US English

Related Products