NVDLOCK-009

D-Type Cabinet Accessories

Net- Verse Uniquely Keyed Door Lock - 009

Specifications

Product Type

D-Type Cabinet Accessories

Sub Brand

Net-Verse

Color

Black

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Overall Depth (In.)

NA

Overall Depth (mm)

NA

Packaging Details

UPC

61305657555

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0339

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Net-Verse Door Lock Accessory

US English

Installation Documents

Net-Verse Door Lock Accessory

US English

Related Products