NVPDUB7018

POU Brackets

Net-Access™ N-Type PDU Bracket for 1000mm wide cabinets. Color: Black

Specifications

Color

Black

Width (mm)

100.5

Depth (mm)

185.6

Height (mm)

115.3

Depth (In.)

7.31

Height (In.)

4.54

Height In (mm)

115.3

Width (In.)

3.96

Width In (mm)

100.5

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498361196

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.7407

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

N-Type PDU Bracket - NVPDUB7018

US English

Brochures

Energy Efficient Data Center Cabinet and Containment Systems: RKCB37--SA-ENG

US English

Related Products