Product Type | Cable Retainer Ring |
Overall Width (In.) | 3.1 |
Overall Width (mm) | 79.9 |
Sub Brand | Net-Access™ |
Overall Height (In.) | 1.5 |
Overall Height (mm) | 38.9 |
Number of Rack Units | 1 |
Color | Black |
Standards Met | RoHS Compliant |
Compatible Cabinet System | Server Cabinet |
Compatible Cabinet Type | S-Type |
UPC | 07498358707 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.2778 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | D-Ring Kit - S1DR | English | |
Installation Documents | Net-Access S-Type Cable Management Panel: CM615C | English | |
Brochures | Net-Access™ Data Center Cabinet and Net-Containment Systems | English |