Product Type | Cable Management Bracket |
Overall Width (In.) | 11.99 |
Overall Width (mm) | 304.5 |
Sub Brand | Net-Access™ |
Overall Height (In.) | 72.69 |
Overall Height (mm) | 1846.4 |
Number of Rack Units | 42 |
Color | Black |
Standards Met | RoHS Compliant |
Compatible Cabinet System | Server Cabinet |
Compatible Cabinet Type | S-Type |
UPC | 07498367096 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 2.4230 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | 12" Cable Management Bracket - S2BRK12 | English | |
Part Drawings | 12" Cable Management Bracket - S2BRK12 | English | |
Part Drawings | 12" Cable Management Bracket - S2BRK12 | English | |
Installation Documents | Net-Access S-Type Cable Management Panel: CM615C | English | |
Brochures | Net-Access™ Data Center Cabinet and Net-Containment Systems | English |