Product Type | Vertical Blanking Panel |
Overall Width (In.) | 23.19 |
Overall Width (mm) | 589 |
Sub Brand | Net-Access™ |
Overall Height (In.) | 87.3 |
Overall Height (mm) | 2217.5 |
Number of Rack Units | 51 |
Color | Black |
Standards Met | RoHS Compliant |
Compatible Cabinet System | Server Cabinet |
Compatible Cabinet Type | S-Type |
UPC | 07498369301 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 2.5179 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | 600mm S-Type Cabinet Vertical Blanking Panel - S6VBPN | English | |
Installation Documents | S Type Vertical Blanking Panels - V00029AD | English | |
Brochures | Net-Access™ Data Center Cabinet and Net-Containment Systems | English |