Product Type | Split-Hinged Cabinet Door |
Overall Width (In.) | 27.13 |
Overall Width (mm) | 689 |
Sub Brand | Net-Access™ |
Overall Height (In.) | 82.9 |
Overall Height (mm) | 2105.7 |
Number of Rack Units | 45 |
Color | Black |
Standards Met | RoHS Compliant |
Compatible Cabinet System | Server Cabinet |
Compatible Cabinet Type | S-Type |
UPC | 07498397272 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 16.2199 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Net-Access S-Type Cabinet 600mm/700mm Wide Split Doors | English | |
Installation Documents | S an\d N Type Cabinet Rear Split Doors: CM617 | English | |
Brochures | Net-Access™ Data Center Cabinet and Net-Containment Systems | English |