Product Type | Vertical Patch Bracket |
Overall Length (In.) | 0.88 |
Overall Length (mm) | 22.4 |
Overall Width (In.) | 1.97 |
Overall Width (mm) | 50.1 |
Sub Brand | Net-Access™ |
Overall Height (In.) | 19.12 |
Overall Height (mm) | 485.8 |
Color | Black |
Standards Met | RoHS Compliant |
Compatible Cabinet System | Network/Server Cabinet |
Compatible Cabinet Type | S-Type |
UPC | 07498397306 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0756 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.7564 |
Part Drawings | Vertical Patch Bracket for 700mm Wide S-Type Cabinets - S7VPPB | English | |
Part Drawings | Vertical Patch Bracket for 700mm Wide S-Type Cabinets - S7VPPB | English | |
Part Drawings | Vertical Patch Bracket for 700mm Wide S-Type Cabinets - S7VPPB | English | |
Installation Documents | Net-Access S-Type Vertical Patch Panel Bracket: CM657A | English | |
Brochures | Net-Access™ Data Center Cabinet and Net-Containment Systems | English |