48 RU x 1070mm enhanced Side Panel for Net-Access™ S-Type Cabinet. Color: White
Product Type | Side Panel |
Overall Width (In.) | 37.91 |
Overall Width (mm) | 962.9 |
Sub Brand | Net-Access™ |
Overall Height (In.) | 87.94 |
Overall Height (mm) | 2233.8 |
Number of Rack Units | 48 |
Color | White |
Standards Met | RoHS Compliant |
Compatible Cabinet System | Server Cabinet |
Compatible Cabinet Type | S-Type |
UPC | 07498382018 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 17.7674 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Net-Access S-Type Side Panel Finished Good | English | |
Installation Documents | Net-Access S-Type Server Cabinets Side Panels - V00029CC | English | |
Installation Documents | S-Type Cabinet Side Panels Installation Instructions/Best Practices V000029CC- Rev.03 | English | |
Brochures | Net-Access™ Data Center Cabinet and Net-Containment Systems | English |