48 RU x 1200mm Day Two Side Panel for Net-Access™ S-Type Cabinet. Color: Black
Product Type | Side Panel Day 2 |
Overall Width (In.) | 46.9 |
Overall Width (mm) | 1192 |
Sub Brand | Net-Access™ |
Overall Height (In.) | 89.2 |
Overall Height (mm) | 2266 |
Number of Rack Units | 48 |
Color | Black |
Standards Met | RoHS Compliant |
Compatible Cabinet System | Server Cabinet |
Compatible Cabinet Type | S-Type |
UPC | 61305632024 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 7.2630 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Day Two Side Panel Finished Good Family (S**SPD2*) | English | |
Part Drawings | Day Two Side Panel for Net-Access™ S-Type Cabinet, Black | English | |
Part Drawings | Day Two Side Panel for Net-Access™ S-Type Cabinet, Black | English | |
Installation Documents | Day Two Side Panel | English |