Product Type | Cabinet Caster Kit |
Overall Width (In.) | 3.63 |
Overall Width (mm) | 92.2 |
Sub Brand | Net-Access™ |
Overall Height (In.) | 3.3 |
Overall Height (mm) | 83.8 |
Color | Black |
Standards Met | RoHS Compliant |
Compatible Cabinet System | Server Cabinet |
Compatible Cabinet Type | S-Type |
UPC | 07498367116 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.6667 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | S-Type Cabinet Caster Kit - SCSTR4 | English | |
Part Drawings | S-Type Cabinet Caster Kit - SCSTR4 | English | |
Part Drawings | S-Type Cabinet Caster Kit - SCSTR4 | English | |
Installation Documents | Net-Access S-Type Server Cabinets Caster Kit: CM621 | English | |
Brochures | Net-Access™ Data Center Cabinet and Net-Containment Systems | English |