End of row cap kit for integral cabinet top cable routing system. Includes brackets and screws for 1200mm deep cabinet. Color: Black
Product Type | Cabinet Top Cable Routing System |
Overall Length (In.) | 0.58 |
Overall Length (mm) | 14.7 |
Overall Width (In.) | 44.11 |
Overall Width (mm) | 1120.4 |
Sub Brand | Net-Access™ |
Overall Height (In.) | 9.18 |
Overall Height (mm) | 233.2 |
Color | Black |
Standards Met | RoHS Compliant |
Compatible Cabinet System | Network/Server Cabinet |
Compatible Cabinet Type | S-Type |
UPC | 07498341094 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 2.1250 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Cabinet Top Cable Routing System: FBSP108--WW-ENG | English | |
Part Drawings | SN1200CREC: Top of Cabinet End of Row Panel | English | |
Part Drawings | SN1200CREC: 09V094PD-00A-DWG | English | |
Part Drawings | SN1200CREC: 09V094PD-00A-DXF | English | |
Installation Documents | Net-Access N-Type and S-Type Cabinets Top of Cabinet Cable Manager End of Row Panel: V00029AJ - Rev. 01 | English | |
Brochures | Net-Access™ Data Center Cabinet and Net-Containment Systems | English |