Finger Kit, 150mm (5.9) depth that attaches to posts on 48 RU cabinets. Color: Black
Product Type | Cable Management Fingers |
Overall Length (In.) | 6.78 |
Overall Length (mm) | 172.2 |
Overall Width (In.) | 6.78 |
Overall Width (mm) | 172.1 |
Sub Brand | Net-Access™ |
Overall Height (In.) | 14.11 |
Overall Height (mm) | 358.4 |
Number of Rack Units | 48 |
Color | Black |
Standards Met | RoHS Compliant |
Compatible Cabinet System | Network/Server Cabinet |
Compatible Cabinet Type | S-Type |
UPC | 61305602577 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.8333 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | 48 RU Finger Kit: SN28F | English | |
Installation Documents | Net-Access N-Type and S-Type Cable Management Installation Instructions: CM605C | English |