globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

Front to Back Cable Management Bracket, 800mm W Cabinets.

Specifications

Product Type Front to Back Cable Manager
Overall Length (In.) 3.93
Overall Length (mm) 99.8
Overall Width (In.) 29.33
Overall Width (mm) 745
Sub Brand Net-Access™
Overall Height (In.) 153.4
Overall Height (mm) 6
Color Black
Standards Met RoHS Compliant
Compatible Cabinet Type S-Type

Packaging Detail

UPC 61305631950
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.7646
Std. Ctn. Qty. 0
Std. Ctn. Volume (cf) 0.0000

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}