SN8RC

Equipment Rails

48 RU cage nut equipment rails for Net-Access™™ N-Type Cabinets, sold in pairs.

Specifications

Color

Black

No. of Rack Spaces

48

Height (In.)

84.49

Width (mm)

68.4

Depth (mm)

31.0

Height (mm)

2146.0

Depth (In.)

1.22

Height In (mm)

2146.0

Width (In.)

2.69

Width In (mm)

68.4

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498387865

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.7500

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Brochures

Energy Efficient Data Center Cabinet and Containment Systems: RKCB37--SA-ENG

US English

Installation Documents

Instructions CM667A Cage Nut Equipment Rail Installation

US English

Part Drawings

SN*RC Net-Access N-Type and S-Type Cabinet Family Cage Nut Equipment

US English

Related Products