Cabinet Top Cable Routing System for a 800mm W x 1200mm Net-Access S-Type and N-Type Cabinet. Protects, routes and manages large quantities of cable into and out of any cabinet. Color: White.
Product Type | Cabinet Top Cable Routing System |
Overall Length (In.) | 31.3 |
Overall Length (mm) | 795 |
Overall Width (In.) | 48.8 |
Overall Width (mm) | 1238 |
Sub Brand | Net-Access™ |
Overall Height (In.) | 9.3 |
Overall Height (mm) | 236 |
Color | White |
Standards Met | RoHS Compliant |
Compatible Cabinet System | Network/Server Cabinet |
Compatible Cabinet Type | N-Type, S-Type |
UPC | 07498307412 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 23.3750 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Cabinet Top Cable Routing System: FBSP108--WW-ENG | English | |
Part Drawings | Cabinet Top Cable Routing System Add-On Kit Customer Drawing | English | |
Installation Documents | Cabinet Top Cable Routing System Add-On Kit Installation Instructions: V00029FJ | English | |
Brochures | Net-Access™ Data Center Cabinet and Net-Containment Systems | English |