The PDU Mounting Brackets are designed for use with the Net-Access™ S-Type cabinets. They are sold in pairs and are black.
Product Type | PDU Bracket |
Overall Length (In.) | 0.7 |
Overall Length (mm) | 17.8 |
Overall Width (In.) | 6.3 |
Overall Width (mm) | 161 |
Sub Brand | Net-Access™ |
Overall Height (In.) | 6.3 |
Overall Height (mm) | 160 |
Color | Black |
Standards Met | RoHS Compliant |
Compatible Cabinet System | Server Cabinet |
Compatible Cabinet Type | S-Type |
UPC | 07498397307 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1535 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Net-Access™ S-Type Universal Cabinets Specification Sheet RKSP175--WW-ENG | English | |
Specification Sheets | Net-Access S-Type Cabinets | English | |
Part Drawings | Net-Access S-Type POU Brackets - SPDUBRK | English | |
Part Drawings | Net-Access S-Type POU Brackets - SPDUBRK | English | |
Part Drawings | Net-Access S-Type POU Brackets - SPDUBRK | English | |
Installation Documents | Net-Access S-Type Split PDU Brackets: CM612 | English | |
Brochures | Net-Access™ Data Center Cabinet and Net-Containment Systems | English |