Partial Side Panel - S-Type Cabinet, BL. Can be used in 42-51 RU Cabinets.
Product Type | Side Panel |
Overall Length (In.) | 0.79 |
Overall Length (mm) | 20.1 |
Overall Width (In.) | 12 |
Overall Width (mm) | 304.8 |
Sub Brand | Net-Access™ |
Overall Height (In.) | 93.21 |
Overall Height (mm) | 2367.5 |
Number of Rack Units | 51 |
Color | Black |
Standards Met | RoHS Compliant |
Compatible Cabinet System | Server Cabinet |
Compatible Cabinet Type | S-Type |
UPC | 61305637825 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 87.0833 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Net-Access Enhanced Air Dam - (S8VBPNE) | English | |
Installation Documents | Partial Depth Side Panel | English |