globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

Net-Verse D-Type Cabinet frame, 42RU. Top panel with brush openings. Two sets cage nut equipment rails. Single hinge perforated front door. Split perforated rear doors. 2 full length PDU brackets. Dimensions: 80.5"H x 23.6"W x 39.4"D (2045mm x 600mm x 1000mm). Color: Black.

c warning e
Discontinued
Suggested Replacement Parts:
Discontinued

Specifications

Note Sold in Asia Pacific, Middle East & Africa only
Sub Brand Net-Verse™
Product Type D-Type Cabinet
Material Steel
Color Black
Overall Width (In.) 23.62
Overall Width (mm) 600
Overall Depth (In.) 39.37
Overall Depth (mm) 1000
Overall Height (In.) 78.66
Overall Height (mm) 1998
Number of Rack Units 42
Casters Yes
Static Load Capacity (kg) 1500
Static Load Capacity (lb) 3300
Rolling Load Capacity (kg) 500
Rolling Load Capacity (lb) 1102
Finish/Coating Powder-Coated
Standards Met EIA-310-E / TIA/EIA-942, RoHS Compliant, UL 2416

Packaging Detail

UPC 61305602565
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 58.5600
Std. Ctn. Qty. 0
Std. Ctn. Volume (cf) 0.0000

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}