The Net-Verse™ D-Type Cabinet is a 45 RU, 600mm W x 1200mm D cabinet. The top panel of the cabinet has brush openings. It includes two sets of cage nut equipment rails. The front door is a single hinge perforated door. It features split perforated rear doors. It includes four horizontally split side panels and two full-length PDU brackets. The cabinet is 80.5" H x 23.6" W x 47.2" D. It is made of powder-coated steel and available in black.
Note | Sold in Asia Pacific, Middle East & Africa only |
Sub Brand | Net-Verse™ |
Product Type | D-Type Cabinet |
Rear Door Type | Door Split Hinged |
Front Door Type | Door Single Hinged |
Material | Steel |
Color | Black |
Overall Width (In.) | 23.62 |
Overall Width (mm) | 600 |
Overall Depth (In.) | 39.37 |
Overall Depth (mm) | 1000 |
Overall Height (In.) | 83.91 |
Number of Rack Units | 45 |
Casters | Yes |
Static Load Capacity (kg) | 1.5 |
Static Load Capacity (lb) | 3.3 |
Rolling Load Capacity (kg) | 500 |
Rolling Load Capacity (lb) | 1.102 |
Finish/Coating | Powder-Coated |
Standards Met | EIA-310-E / TIA/EIA-942, RoHS Compliant, UL 2416 |
UPC | 61305602563 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 62.1817 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Net-Verse™ D-Type Cabinets | English | |
Part Drawings | Net-Verse D Type Cabinet 600 Wide x 42,45 & 48 RU 1000mm/1200mm Deep | English | |
Installation Documents | Net-Verse D-Type Cabinet | English | |
Brochures | Cabinet Systems - Asia Pacific | English |