DN6229B

D-Type Cabinet

Net-Verse D-Type Cabinet frame, 42RU. Top panel with brush openings. Two sets cage nut equipment rails. Single hinge perforated front door. Split perforated rear doors. 2 full length PDU brackets. Dimensions: 80.5H x 23.6W x 47.2D (2045mm x 600mm x 1200mm). Color: Black.

Specifications

Application

High cable density in data center, enterprise or co-location deployment

Cable Management

None

Casters

Yes

Color

Black

Cooling Architecture

UAC

Depth (In.)

47.20

Depth (mm)

1200.0

Equipment

Server

Front Doors

Single hinge perforated

Height (In.)

80.50

Height (mm)

2045.0

Material

Steel/Powder Coat Finish

No. of Rack Spaces

42

Rails

Cage Nut

Rear Doors

Split Perforated

Side Panels

None

Standards

EIA-310E

Width (In.)

23.60

Width (mm)

600.0

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305623525

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

73.9498

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

NET-VERSE D-TYPE Cabinet 600 Wide X 42/45 RU X 1000mm/1200mm Deep

US English

Part Drawings

NET-VERSE D-TYPE Cabinet 600 Wide X 42/45 RU X 1000mm/1200mm Deep

US English

Part Drawings

NET-VERSE D-TYPE Cabinet 600 Wide X 42/45 RU X 1000mm/1200mm Deep

US English

Installation Documents

Net-Verse Cabinet Instruction Sheets - V00029KX

US English

Specification Sheets

Net-Verse™ Cabinets: RKSP170--WW-ENG

US English

Brochures

Net-Access™ and Net-Verse™ Cabinet Systems: RKCB40--SA-ENG

US English

Related Products