Net-Verse D-Type Cabinet frame, 45RU. Top panel with brush openings. Two sets cage nut equipment rails. Single hinge perforated front door. Split perforated rear doors. 2 full length PDU brackets. Dimensions: 85.7H x 23.6W x 47.2D (2178mm x 600mm x 1200mm). Color: Black.
Sub Brand | Net-Verse™ |
Product Type | D-Type Cabinet |
Material | Steel |
Color | Black |
Overall Width (In.) | 23.62 |
Overall Width (mm) | 600 |
Overall Depth (In.) | 47.24 |
Overall Depth (mm) | 1200 |
Overall Height (In.) | 83.91 |
Overall Height (mm) | 2131.4 |
Number of Rack Units | 45 |
Casters | Yes |
Static Load Capacity (kg) | 1500 |
Static Load Capacity (lb) | 3300 |
Rolling Load Capacity (kg) | 500 |
Rolling Load Capacity (lb) | 1102 |
Finish/Coating | Powder-Coated |
Standards Met | EIA-310-E / TIA/EIA-942, RoHS Compliant, UL 2416 |
UPC | 61305623527 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 78.5188 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Net-Verse™ Cabinets: RKCB43--SA-ENG | English | |
Specification Sheets | Net-Verse™ Cabinets. | English | |
Specification Sheets | Gabinetes Net-Verse Hoja de Especificación RKSP183--SA-SPA | Spanish (Español) | |
Part Drawings | DN6529 DWG | English | |
Part Drawings | DN6529 DXF | English | |
Part Drawings | Net-Verse D-Type Cabinet 600 Wide X 42/45/48 RU X 1000mm/1200mm Deep (DN6****) - 00083FAA-DC | English | |
Installation Documents | Net-Verse D-Type Cabinet | English | |
Brochures | Sistemas de Gabinetes Net-Access™ y Net-Verse™: RKCB340--SA-SPA | Spanish (Español) | |
Flyers | Net-Verse™ Cabinets: COFL35--SA-ENG | English |