globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

The Net-Verse™ D-Type Cabinet is a 45 RU, 800mm W x 1000m D cabinet. The top panel of this data cabinet has brush openings. It includes two sets of cage nut equipment rails. The front door is a single hinge perforated door. It features split perforated rear doors. It includes four horizontally split side panels and two full-length PDU brackets. The cabinet is 85.7" H x 31.5" W x 39.4" D. This cabinet includes the caster. It is made of powder-coated steel and available in black.

c warning e
Discontinued
Suggested Replacement Parts:
XG84512BS0001
Discontinued

Specifications

Sub Brand Net-Verse™
Product Type D-Type Cabinet
Rear Door Type Door Split Hinged
Front Door Type Door Single Hinged
Material Steel
Color Black
Overall Width (In.) 31.49
Overall Width (mm) 800
Overall Depth (In.) 39.37
Overall Depth (mm) 1000
Overall Height (In.) 84.04
Number of Rack Units 45
Casters Yes
Static Load Capacity (kg) 1.5
Static Load Capacity (lb) 3.3
Rolling Load Capacity (kg) 500
Rolling Load Capacity (lb) 1.102
Finish/Coating Powder-Coated
Standards Met EIA-310-E / TIA/EIA-942, RoHS Compliant, UL 2416

Packaging Detail

UPC 61305623530
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 84.9944
Std. Ctn. Qty. 0
Std. Ctn. Volume (cf) 0.0000
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}