The Net-Verse™ D-Type Cabinet is a 42 RU, 800mm W x 1000mm D cabinet. The front door is a single hinge perforated door. It features split perforated rear doors. It includes horizontally split side panels, two full-length PDU brackets and casters. The cabinet is 80.5" H x 31.5" W x 39.4" D (2045mm x 800mm x 1000mm). It is black.
Note | Sold In Latin America and EMEA Only |
Sub Brand | Net-Verse™ |
Product Type | D-Type Cabinet |
Rear Door Type | Door Split Hinged |
Front Door Type | Door Single Hinged |
Material | Steel |
Color | Black |
Overall Width (In.) | 31.5 |
Overall Width (mm) | 800 |
Overall Depth (In.) | 42.7 |
Overall Depth (mm) | 1000 |
Overall Height (In.) | 80.5 |
Overall Height (mm) | 2045 |
Number of Rack Units | 42 |
Casters | Yes |
Static Load Capacity (kg) | 1500 |
Static Load Capacity (lb) | 3300 |
Rolling Load Capacity (kg) | 500 |
Rolling Load Capacity (lb) | 1100 |
Finish/Coating | Powder-Coated |
Standards Met | EIA-310E, RoHS Compliant, UL Listed 2416 |
UPC | 61305676611 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 80.0486 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Net-Verse™ Cabinets. | English | |
Specification Sheets | Gabinetes Net-Verse Hoja de Especificación RKSP183--SA-SPA | Spanish (Español) | |
Part Drawings | DNE8212 - DWG | English | |
Part Drawings | DNE8212 - DXF | English | |
Part Drawings | Net-Verse D-Type Cabinet 800 Wide x 42, 45, & 48 RU x 1000mm/1200mm Deep | English | |
Installation Documents | Net-Verse DNE Cabinet Installation Instructions | English |