E6212B1

E-Type Cabinet

Enterprise cabinet, 12 RU, single hinge perforated front and rear doors with keyed swing handles, (2) solid single piece side panels with ┬╝ turn locks, and casters. Fully assembled. Dimensions: 25.7H x 23.5W x 42.0D (654mm x 600mm x 1070mm). Color: Black

Specifications

Rear Door Type

Single hinge perforated

Front Door Type

Single hinge perforated

Number of Rack Units

12

Casters

With Casters

Color

Black

Finish/Coating

Powder-Coated

Standards Met

EIA-310E

BMEcat - Equipment

Server

Cable Management

None

Overall Depth (In.)

42

Overall Depth (mm)

1070

Overall Height (In.)

25.7

Overall Height (mm)

654

Overall Width (In.)

23.5

Overall Width (mm)

600

Package Type

Fully Assembled

Rails

Cage Nut

Side Panels

Yes

UL Listed

UL 2416

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498334874

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

14.4444

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Line Cards

NetKey Line Card - ASEAN

US English

Brochures

Energy Efficient Data Center Cabinet and Containment Systems: RKCB37--SA-ENG

US English

Catalogs

Network Infrastructure for the Enterprise Preferred Parts – South Asia

US English

Line Cards

NetKey Line Card - Vietnamese

US English

Part Drawings

Enterprise Server Configured Cabinet 600mm W x 1070mm D

US English

Part Drawings

Enterprise Server Cabinet 600mm W x 1070 mm D - DXF

US English

Part Drawings

Enterprise Server Cabinet 600mm W x 1070mm D - DWG

US English

Installation Documents

Enterprise Network Cabinets: CM646

US English

Specification Sheets

Net-Access Enterprise Cabinet - 12 RU: RKSP133--WW-ENG

US English

Catalogs

Network Infrastructure for the Enterprise Preferred Parts – Australia

US English

Related Products