The Net-Access™ N-Type Cabinet is a 42 RU, 800mm W x 1070mm D cabinet. The dual hinge perforated front door opens to the left or right and the rear door is split perforated. It includes two solid side panels, two sets of #12-24 threaded equipment mounting rails and 42 RU cable management on front and rear of front posts. The cabinet is 78.8" H x 31.5" W x 42" D. It is black.
Sub Brand | Net-Access™ |
Product Type | N-Type Cabinet |
Rear Door Type | Door Split Hinged |
Front Door Type | Door Dual Hinged |
Material | Steel |
Color | Black |
Overall Width (In.) | 31.5 |
Overall Width (mm) | 800 |
Overall Depth (In.) | 42 |
Overall Depth (mm) | 1070 |
Overall Height (In.) | 78.8 |
Overall Height (mm) | 2 |
Number of Rack Units | 42 |
Casters | No |
Static Load Capacity (kg) | 1.36 |
Static Load Capacity (lb) | 3 |
Rolling Load Capacity (kg) | 1.133 |
Rolling Load Capacity (lb) | 2.5 |
Finish/Coating | Powder-Coated |
Standards Met | EIA-310-E, TIA/EIA-942, UL Listed 2416, RoHS Compliant |
NEMA Rating | 1 |
UPC | 07498396780 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 128.4809 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Net-Access™ N-Type Cabinets | English | |
Part Drawings | N Type Cabinet 800 x 1070: 12V305LU DC 2A | English | |
Installation Documents | Net-Access N Type Cabinets - CM598P | English | |
Brochures | Net-Access™ Data Center Cabinet and Net-Containment Systems | English | |
White Papers | Panduit Net-Access™ Cabinet Doors Keep Data Center Equipment Cool and Secure: RKAT05--WW-ENG | English |