globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

Net-Access™ N-Type Cabinet frame with Integrated Top of Cabinet Cable Pathway. Cage nut rails. Dual hinge perforated front door opens to the left or right. Split perforated rear doors open in the middle to minimize door swing footprint. Solid side panels (2). Two sets of cage nut equipment mounting rails. 42 RU cable management on front and rear of front posts. Dimensions: 78.8H x 31.5W x 42.0D (2000mm x 800mm x 1070mm). Color: White, Two sets of SN25F fingers Included.

c warning e
Discontinued
No Replacement
Discontinued

Specifications

Sub Brand Net-Access™
Product Type N-Type Cabinet
Front Door Type Door Dual Hinged
Material Steel
Color White
Overall Width (In.) 31.49
Overall Width (mm) 800
Overall Depth (In.) 42.12
Overall Depth (mm) 1070
Overall Height (In.) 87.83
Overall Height (mm) 2231
Number of Rack Units 42
Casters No
Static Load Capacity (kg) 1360
Static Load Capacity (lb) 3000
Rolling Load Capacity (kg) 1133
Rolling Load Capacity (lb) 2497.83
Finish/Coating Powder-Coated
Standards Met EIA-310-E, TIA/EIA-942, UL Listed 2416, RoHS Compliant

Packaging Detail

UPC 07498388908
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 128.4809
Std. Ctn. Qty. 0
Std. Ctn. Volume (cf) 0.0000

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}