N8222WV

N-Type Cabinet

Net-Access™ N-Type Cabinet frame with top panel. 1 set of vertical blanking panels and front and rear floor seals. Tapped equipment rails (12-24). Dual hinge perforated front door opens to the left or right. Solid single hinge rear doors. Vertical Blanking Panels. Solid side panels (2). 42 RU cable management on front and rear of front posts. VED Ready. Dimensions: 78.8H x 31.5W x 48.0D (2000mm x 800mm x 1200mm). Color: White, Two sets of SN25F fingers Included.

Specifications

Material

Steel

Rear Door Type

Single solid

Front Door Type

Dual Hinge

Maximum Overall Width (In.)

NA

Maximum Overall Width (mm)

NA

Maximum Overall Depth (In.)

NA

Maximum Overall Depth (mm)

NA

Maximum Overall Height (In.)

NA

Maximum Overall Height (mm)

NA

Number of Rack Units

42

Overall Width (In.)

31.5

Overall Width (mm)

800

Casters

Without Casters

Overall Height (In.)

78.8

Overall Height (mm)

2000

Static Load Capacity (lb)

3000

Rolling Load Capacity (Kg)

NA

Rolling Load Capacity (lb)

2500

Color

White

Finish/Coating

Powder-Coated

Sub Brand

Net-Access

Standards Met

EIA-310E, RoHS Compliant, UL Listed 2416

Includes

NA

Product Type

N-Type Cabinet

UL Listed

UL 2416

Number of Rack Spaces

42

Overall Depth (In.)

48

Overall Depth (mm)

1200

Equipment

Switch

Cable Management

Yes

Package Type

Fully Assembled

Rails

Tapped #12-24

Side Panels

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498334694

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

128.4809

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Brochures

Energy Efficient Data Center Cabinet and Containment Systems: RKCB37--SA-ENG

US English

Specification Sheets

Net-Access™ N-Type Cabinets: RKSP173--WW

US English

Part Drawings

N Type 800mm x 1200mm VED Ready Cabinet: 12V343SQ-DC_01B

US English

White Papers

Panduit Net-Access™ Cabinet Doors Keep Data Center Equipment Cool and Secure: RKAT05--WW-ENG

US English

Part Drawings

Net-Access N-Type VED Ready Cabinet 800mm Wide x 1200mm Deep

US English

Part Drawings

Net-Access N-Type VED Ready Cabinet 800mm Wide x 1200mm Deep

US English

White Papers

Impact of Cabinet Color on Data Center Lighting: RKAT04--WW-ENG

US English

Installation Documents

Net-Access N Type Cabinets - CM598P

US English

Related Products