N8229WT

N-Type Cabinet

Net-Access™ N-Type Cabinet frame with Integrated Top of Cabinet Cable Pathway. Tapped #12-24 rails. Dual hinge perforated front door opens to the left or right. Split perforated rear doors open in the middle to minimize door swing footprint. No side panels. Two sets of #12-24 tapped equipment mounting rails. 42 RU cable management on front and rear of front posts. Dimensions: 78.8H x 31.5W x 48.0D (2000mm x 800mm x 1200mm). Color: White, Two sets of SN25F fingers Included.

Specifications

Material

Steel

Rear Door Type

Split perforated

Front Door Type

Dual Hinge

Maximum Overall Width (In.)

NA

Maximum Overall Width (mm)

NA

Maximum Overall Depth (In.)

NA

Maximum Overall Depth (mm)

NA

Maximum Overall Height (In.)

NA

Maximum Overall Height (mm)

NA

Number of Rack Units

42

Overall Width (In.)

31.5

Overall Width (mm)

800

Casters

Without Casters

Overall Height (In.)

87.9

Overall Height (mm)

2231

Static Load Capacity (Kg)

NA

Static Load Capacity (lb)

3000

Rolling Load Capacity (lb)

2500

Color

White

Finish/Coating

Powder-Coated

Sub Brand

Net-Access

Standards Met

EIA-310E, RoHS Compliant, UL Listed 2416

Includes

NA

Product Type

N-Type Cabinet

UL Listed

UL 2416

Overall Depth (In.)

48

Overall Depth (mm)

1200

BMEcat - Equipment

Switch

Cable Management

Yes

Package Type

Fully Assembled

Rails

Tapped #12-24

Side Panels

None

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498334672

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

128.4809

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Brochures

Energy Efficient Data Center Cabinet and Containment Systems: RKCB37--SA-ENG

US English

Installation Documents

Net-Access N Type Cabinets - CM598P

US English

White Papers

Panduit Net-Access™ Cabinet Doors Keep Data Center Equipment Cool and Secure: RKAT05--WW-ENG

US English

Part Drawings

N Type 800 x 1200 With Intergral Top: 12V352AW-DC_01A

US English

White Papers

Impact of Cabinet Color on Data Center Lighting: RKAT04--WW-ENG

US English

Specification Sheets

Net-Access™ N-Type Cabinets

US English

Related Products