UL Listed |
UL 2416 |
Standards |
EIA-310E |
Width (In.) |
31.50 |
Width (mm) |
800.0 |
Height (In.) |
84.00 |
Height (mm) |
2134.0 |
No. of Rack Spaces |
45 |
Depth (In.) |
42.00 |
Depth (mm) |
1070.0 |
Equipment |
Switch |
Cooling Architecture |
Containment |
Color |
White |
Cable Management |
Yes |
Casters |
No |
Front Doors |
Dual hinge perforated |
Rails |
Tapped #12-24 |
Rear Doors |
Split perforated |
Side Panels |
Yes |
RoHS Compliancy Status |
Compliant |
Min. Order Qty. |
1 |
UPC |
07498396795 |
Std. Pkg. Qty. |
1 |
Std. Pkg. Volume (cf) |
128.4809 |
Std. Ctn. Qty. |
0 |
Std. Ctn. Volume (cf) |
0.0000 |
White Papers |
Impact of Cabinet Color on Data Center Lighting: RKAT04--WW-ENG |
US English |
|
Brochures |
Energy Efficient Data Center Cabinet and Containment Systems: RKCB37--SA-ENG |
US English |
|
Part Drawings |
N Type Cabinet 800 x 1070: 12V305LU_DC_01A |
US English |
|
White Papers |
Panduit Net-Access™ Cabinet Doors Keep Data Center Equipment Cool and Secure: RKAT05--WW-ENG |
US English |
|
Installation Documents |
Net-Access N Type Cabinets - CM598P |
US English |
|
Specification Sheets |
Net-Access™ N-Type Cabinets: RKSP173--WW |
US English |