Net-Access™ N-Type Cabinet frame with top panel. Dual hinge perforated front door opens to the left or right. Split perforated rear doors open in the middle to minimize door swing footprint. Two sets of #12-24 threaded equipment mounting rails. 45 RU cable management on front and rear of front posts. Dimensions: 84.0in H x 31.5in W x 42.0in D (2134mm x 800mm x 1070mm). Color: Black, Two sets of SN25F fingers Included.
Sub Brand | Net-Access™ |
Product Type | N-Type Cabinet |
Rear Door Type | Door Split Hinged |
Front Door Type | Door Dual Hinged |
Material | Steel |
Color | Black |
Overall Width (In.) | 31.5 |
Overall Width (mm) | 800 |
Overall Depth (In.) | 42 |
Overall Depth (mm) | 1070 |
Overall Height (In.) | 84 |
Overall Height (mm) | 2134 |
Number of Rack Units | 45 |
Casters | No |
Static Load Capacity (kg) | 1360 |
Static Load Capacity (lb) | 3000 |
Rolling Load Capacity (kg) | 1133 |
Rolling Load Capacity (lb) | 2500 |
Finish/Coating | Powder-Coated |
Standards Met | EIA-310-E, TIA/EIA-942, UL Listed 2416, RoHS Compliant |
NEMA Rating | 1 |
UPC | 07498367031 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 128.4809 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Net-Access™ N-Type Cabinets | English | |
Part Drawings | N8519B: DWG | English | |
Part Drawings | N8519B: DXF | English | |
Part Drawings | N Type Cabinet 800 x 1070: 12V305LU DC 2A | English | |
Installation Documents | Net-Access N Type Cabinets - CM598P | English | |
Brochures | Net-Access™ Data Center Cabinet and Net-Containment Systems | English | |
White Papers | Panduit Net-Access™ Cabinet Doors Keep Data Center Equipment Cool and Secure: RKAT05--WW-ENG | English |