N8519BG

N-Type Cabinet

Net-Access™ N-Type Cabinet frame with top panel. Two sets of #12-24 threaded equipment mounting rails. Dimensions: 84.0H x 31.5W x 42.0D (2134mm x 800mm x 1070mm). Color: Black, Two sets of SN25F fingers Included.

Specifications

UL Listed

UL 2416

Standards

EIA-310E

Width (In.)

31.50

Width (mm)

800.0

Height (In.)

84.00

Height (mm)

2134.0

No. of Rack Spaces

45

Depth (In.)

42.00

Equipment

Switch

Cooling Architecture

Hot Aisle / Cold Aisle

Casters

No

Front Doors

None

Rails

Tapped #12-24

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498367038

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

66.8889

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Brochures

Energy Efficient Data Center Cabinet and Containment Systems: RKCB37--SA-ENG

US English

Installation Documents

Net-Access N Type Cabinets - CM598P

US English

Specification Sheets

Net-Access N-Type Cabinets 45 RU: RKSP89--WW-ENG

US English

White Papers

Impact of Cabinet Color on Data Center Lighting: RKAT04--WW-ENG

US English

Part Drawings

N Type Cabinet 800 x 1070: 12V305LU_DC_01A

US English

White Papers

Panduit Net-Access™ Cabinet Doors Keep Data Center Equipment Cool and Secure: RKAT05--WW-ENG

US English

Related Products