Net-Access™ N-Type Cabinet frame with Integrated Top of Cabinet Cable Pathway. Cage nut rails. Dual hinge perforated front door opens to the left or right. Split perforated rear doors open in the middle to minimize door swing footprint. No side panels. Two sets of cage nut equipment mounting rails. 45 RU cable management on front and rear of front posts. Dimensions: 84.0H x 31.5W x 42.0D (2134mm x 800mm x 1070mm). Color: Black, Two sets of SN25F fingers Included.
Sub Brand | Net-Access™ |
Product Type | N-Type Cabinet |
Front Door Type | Door Dual Hinged |
Material | Steel |
Color | Black |
Overall Width (In.) | 31.49 |
Overall Width (mm) | 800 |
Overall Depth (In.) | 42.12 |
Overall Depth (mm) | 1070 |
Overall Height (In.) | 93.11 |
Overall Height (mm) | 2365 |
Number of Rack Units | 45 |
Casters | No |
Static Load Capacity (kg) | 1360 |
Static Load Capacity (lb) | 3000 |
Rolling Load Capacity (kg) | 1133 |
Rolling Load Capacity (lb) | 2497.83 |
Finish/Coating | Powder-Coated |
Standards Met | EIA-310-E, TIA/EIA-942, UL Listed 2416, RoHS Compliant |
UPC | 07498388902 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 128.4809 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Net-Access™ N-Type Cabinets | English | |
Part Drawings | N Type 800 x 1070 Integral Top Cage Nut Rails: 12V352CS-DC-01A | English | |
Part Drawings | N8519BTC: DWG | English | |
Part Drawings | N8519BTC: DXF | English | |
Installation Documents | Net-Access N Type Cabinets - CM598P | English | |
Brochures | Net-Access™ Data Center Cabinet and Net-Containment Systems | English | |
White Papers | Panduit Net-Access™ Cabinet Doors Keep Data Center Equipment Cool and Secure: RKAT05--WW-ENG | English |